text.skipToContent text.skipToNavigation

L1L7IE0530D-3590

by Killark 

Catalog ID: L1L7IE0530D-3590

L1L Series 7,000 Lumen Output 3500K CCT & 90 CRI, 180 minute 500 lumen battery backup, 120-277 Universal Voltage With Diffuse Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • Standard supplemental surge 20kV / 10kA
  • Corrosion resistant Copper-free housing
  • 90 CRI 3500K option for areas where distinguishing between different color hues is of critical importance, (paint spray, inspection areas, et cetera)
  • Self-Testing per NFPA 101® Life Safety Code
  • Self-diagnostics monitors emergency LED status, emergency LED driver circuit, battery capacity, and charger function
  • Bright Colored LED provides visual fault detection and charging status

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a warm light that is great for color rendering with Intellegent Self-Testing and Self-Diagnosing battery backup.

Product Details

General

Color Temperature 3500 K
Finish Type Natural
Light Source LED
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Pendant or Surface
Optic Type Diffused Glass Lens
Series L1L
Type Linear Light Fixture

Dimensions

Hub Size 3/4"

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 46.5 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
L1L730D-3590 IES File
IES file