text.skipToContent text.skipToNavigation

LZ2NE1-32230

By Killark 

Catalog ID: LZ2NE1-32230

By Killark
Catalog ID:  LZ2NE1-32230
LZ2NE1 Series - Non-Metallic 32 Watt Fluorescent Emergency Power Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type -120-277V At 60Hz - Hub Size 3/4 Inch NPT
  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

NEMA 4X and IP66 rated enclosure. Housing - one piece fiberglass reinforced polyester. Clear Lexan impact resistant polycarbonate lens. Two 3/4" NPT hubs - one at each end (includes one 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 bushings furnished in top of fixture for threaded rod.