text.skipToContent text.skipToNavigation

LZ2NE1-32330

by Killark 

Catalog ID: LZ2NE1-32330

LZ2NE1 Series - Non-Metallic 32 Watt Fluorescent Emergency Power Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type -120-277V At 60Hz - Hub Size 3/4 Inch NPT

  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

NEMA 4X and IP66 rated enclosure. Housing - one piece fiberglass reinforced polyester. Clear Lexan impact resistant polycarbonate lens. Two 3/4" NPT hubs - one at each end (includes one 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 bushings furnished in top of fixture for threaded rod.

Product Details

General

Color White
Finish Type Natural
Lamp Type T8
Light Source Linear Fluorescent
Material Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Number of Lamps 0
Optic Type Polycarbonate Lens - Clear
Reflector Type 150W Reflector Plate
Series LZ2NE
Type Non-Metallic Normal And Emergency Power Fluorescent Fixture
UPC 783936012995

Dimensions

Dimensions 4.5 in x 1 in x 6.5 in
Gross Weight with Packaging 28.5
Height 6.5 in
Length 4.5 in
Width 1 in

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120-277 VAC
Wattage 32 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources/Downloads