text.skipToContent text.skipToNavigation

LZ2SE1-40430

By Killark 

Catalog ID: LZ2SE1-40430

By Killark
Catalog ID:  LZ2SE1-40430
LZ2SE Series- Stainess Steel- Emergency - 40W 120-277V - 4' 4-Lamp Biaxial Electronic 50/60 Hz, 0°F Start 4-Pin
  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

The LZ2SE Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a 316 stainless steel housing that is suitable for harsh and hazardous environments.

Add to List