KIL_L_LZ2SE_4ft_stainless
KIL_L_LZ2SE_4ft_stainless

LZ2SE1-60201 - LZ2SE Series- Stainless Steel- Emergency - 60W 120V- 4' 2-Lamp T-12 Electronic -20°F Start High Output Recessed Double Contact

Brand:

Killark

Catalog ID:

LZ2SE1-60201

LZ2SE Series- Stainless Steel- Emergency - 60W 120V- 4' 2-Lamp T-12 Electronic -20°F Start High Output Recessed Double Contact

  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

The LZ2SE Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a 316 stainless steel housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Lamp Type
T12
Light Source
Linear Fluorescent
Lumen Range
0-2,000 lm
Lumens
780
Material
Stainless Steel
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Clear
Series
LZ2SE
UPC
783936395975

Electrical Ratings

Frequency Rating
60 Hz
Lumens Per Watt
13
Voltage Rating
120-277 VAC
Wattage
60 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2