text.skipToContent text.skipToNavigation

LZ2SE1-60230

By Killark 

Catalog ID: LZ2SE1-60230

By Killark
Catalog ID:  LZ2SE1-60230
LZ2SE Series- Stainless Steel- Emergency - 60W 120-277V- 4' 2-Lamp T-12 Electronic -20°F Start High Output Recessed Double Contact
  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod
Add to List