text.skipToContent text.skipToNavigation

LZ2SE2-32215

By Killark 

Catalog ID: LZ2SE2-32215

By Killark
Catalog ID:  LZ2SE2-32215
LZ2SE Series- Stainless Steel- Emergency- 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin
  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod
Add to List