text.skipToContent text.skipToNavigation

LZ2SE2-32315

By Killark 

Catalog ID: LZ2SE2-32315

By Killark
Catalog ID:  LZ2SE2-32315
LZ2SE Series- Stainless Steel - 32W 347V - 4' 3 - Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin
  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

The LZ2SE Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a 316 stainless steel housing that is suitable for harsh and hazardous environments.

Add to List