text.skipToContent text.skipToNavigation

LZ2SE2-32330

By Killark 

Catalog ID: LZ2SE2-32330

By Killark
Catalog ID:  LZ2SE2-32330
LZ2SE2 Series - Stainless Steel 32 Watt Fluorescent Emergency Power Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type- 120-277V At 60Hz - Hub Size 3/4 Inch NPT
  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each en