text.skipToContent text.skipToNavigation

LZ2SE2-40204

by Killark 

Catalog ID: LZ2SE2-40204

LZ2SE Series- Stainless Steel - 40W 277V - 4' 2-Lamp T-12 Electronic Medium Bi- Pin Start 50°F 40W/60°F 34W

  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

The LZ2SE Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a 316 stainless steel housing that is suitable for harsh and hazardous environments.

Product Details

General

Finish Type Natural
Lamp Type T12
Light Source Linear Fluorescent
Lumen Range 0-2,000 lm
Lumens 900
Material Stainless Steel
Mounting Type
  • Pendant
  • Surface
Optic Type Polycarbonate Lens - Clear
Series LZ2SE
UPC 783936395937

Electrical Ratings

Frequency Rating 60 Hz
Lumens Per Watt 22.5
Voltage Rating 277 VAC
Wattage 40 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources/Downloads