OL-10M - 1/2" Stamp Steel O series Conduit Cover

Brand:

1/2" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

Product details

General

Application
For use with O Series fittings.
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
O Series
Type
Conduit Body Cover
UPC
783936480350

Dimensions

Dimensions
4 in x 2 in x 1 in
Gross Weight with Packaging
0.09
Height
1 in
Hub Size
1/2"
Length
4 in
Weight
0.09 lb
Width
2 in

Logistics

Carton Quantity
20
Pallet Quantity
6720

Resources and downloads

Customer Notices