text.skipToContent text.skipToNavigation

NWPFE001830A

by Killark 

Catalog ID: NWPFE001830A

NWP Series - Non-Metallic 18 Watt Fluorescent Emergency Power Only Surface Mount Luminaire (Lamp Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch Npt

  • Non-metallic housing has a lightweight yet robust low profile construction
  • Can be wall mounted or ceiling mounted in horizontal or vertical position
  • Energy and labor saving fluorescent
  • Emergency and normal power models available.
  • Emergency version has internal battery which provides 90 minutes of illumination in the event of a power failure
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications
  • Includes fluorescent lamp
  • World Voltage ballasts for 120VAC through 277VAC 50/60Hz installations
  • Wiring terminals are included as standard

Non-metallic housing has a lightweight yet robust low profile construction. Can be wall mounted or ceiling mounted in horizontal or vertical position. Energy and labor saving fluorescent. Emergency version has internal battery which provides 90 minutes of

Product Details

General

Application Killark's NWP Series of fluorescent luminaires are designed for task lighting of wet and corrosive NEMA 4X environments and hazardous locations. Typical uses include: manufacturing plants chemical, petrochemical processing facilities, and sewage treatment.
Color Gray
Finish Type Natural
Lamp Type Quad Pin
Light Source Compact Fluorescent
Lumen Range 0-2,000 lm
Lumens 1206
Material Polyester, Fiberglass Reinforced
Mounting Type Pendant
Number of Lamps 1
Optic Type Polycarbonate Lens - Clear
Reflector Type Steel Reflector
Series NWP
Type Non-Metallic Emergency Power Compact Fluorescent Fixture
UPC 783936067186

Dimensions

Dimensions 13.5 in x 5.56 in x 9.14 in
Gross Weight with Packaging 6.3
Height 9.14 in
Hub Size 3/4"
Length 13.5 in
Width 5.56 in

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 50/60 Hz
Lumens Per Watt 67
Voltage Rating 120-277 VAC
Wattage 18 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Resources/Downloads