KIL_L_EZT
KIL_L_EZT

EZS250A2-T - HID 250W Quadri-Volt High Pressure Sodium 3/4" TRUNION

Brand:

Killark

Catalog ID:

EZS250A2-T

HID 250W Quadri-Volt High Pressure Sodium 3/4" TRUNION

  • Trunnion mounted–Trunnion yoke of 316 grade stainless steel attaches via mounting blocks to fixture ballast housing
  • Factory sealed–No external seal needed
  • Corrosion resistant–Fixture of copper-free aluminum die cast construction. Baked powder epoxy finish, electro-statically applied. Exposed hardware of 316 grade stainless steel
  • Accessories–Guards, reflectors and mounting hardware available. Must be ordered separately.

The EZ-T Series HID floodlights are used for directional lighting in explosion proof environments. They are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. The EZ-T Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Globe - Clear
Series
EZ
UPC
783936097732

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
250 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

Resources and downloads