text.skipToContent text.skipToNavigation

HBLH Flood

by Hubbell Industrial Lighting 

The HBLH Series Hazardous LED Flood Light is designed to efficiently light classified areas in heavy industrial settings.

  • Heavy Duty Yoke
  • Vibration Tested to 3G for 100K Cycles
  • Spot and Flood Optics
  • Wet Location Sealed Design
  • Rated for C1D2 Hazardous Locations

Suitable for C1D2 hazardous locations and dirty, dusty, wet and high vibration areas in industrial plants.

Product Details

General

Application
  • Industrial
  • Warehouse
Color Rendering Index (CRI) < 70
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions
  • Corrosive
  • Damp Location
  • Wet Location
  • Outdoor
Ingress Protection IP56
Lamp Type LED
Light Source LED
Listings
  • UL 1598
  • UL 1598A
  • CSA
Max Ambient Temperature Up to 45 °C
Min Ambient Temperature Down to -40 °C
Mounting Type Yoke
Style High Bay LED
Type
  • Floodlighting
  • Enclosed and Gasketed
  • Hazardous Industrial
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage Range 112-169

Certifications and Compliance

Certified Listed Class I Division 2
Energy Efficient Yes
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • Class I Division 2
Ratings IP56

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
HBLH60LU5KA070WH
IES file
Test Report
5000 °K 68 CRI 12842 lm 100 142 W Aisle
HBLH60LU5KN070WH
IES file
Test Report
5000 °K 68 CRI 13783 lm 100 142 W Narrow
HBLH60LU5KW070WH
IES file
Test Report
5000 °K 68 CRI 13352 lm 100 142.2 W Wide