text.skipToContent text.skipToNavigation

KFL12530D20-IEX

by Killark 

Catalog ID: KFL12530D20-IEX

The KFL Series LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 55°C up to 125W
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

Product Details

General

Ambient Temp. Range -50°C to +55 °C
Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 15,001-25,000 lm
Lumens 15340
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Trunnion
Optic Type Glass Lens
Series KFL
UPC 783936120744

Dimensions

Hub Size M20
Weight 30 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 122.7
Voltage Rating 120-277 VAC
Wattage 125 W

Certifications and Compliance

ATEX File Number CML 14ATEX3087 & 14ATEX4088
CSA File Number LR11713
Compliance
  • Suitable For Wet Locations
  • Marine Rated (US Only)
Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21
IECEx File Number CSA 14.0002X
IP Rating IP66
Nema Rating 3, 4, 4X

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_KFL12530
IES file
KIL_KFL12530-R
IES file