HUBBELL
KFL734 - KFL-X 7000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL734 KFL734 - KFL-X 7000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL734 - KFL-X 7000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL734

KFL-X 7000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

The KFL-X Series LED are designed with copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas.

General

Catalog Number

KFL734

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

5,001-10,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +65 °C

Optic Type

Glass Lens

Series

KFL-X Series

Type

Floodlight

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

125-250 VDC/120-277 VAC

Wattage

60 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Color Temperature

5000 K

Lumen Range

5,001-10,000 lm

Operating Temperature

-50°C to +65 °C