HUBBELL
KIL_L_KFLH_front
KIL_L_KFLH_front
play
3D View
KIL_L_KFLH_right_side
+1
KIL_L_KFLH_left_side

KFLH25034 - KFLH Series LED Floodlight, Hazardous Rated 250 Watt, 120-250 VDC, 5000K, 30950 Lumens

Brand:

Killark

Catalog ID:

KFLH25034

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 250Wk to -50°C for non-hazardous applications
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

Les projecteurs à LED à haut rendement de la série KFLH sont conçus avec un logement en aluminium sans cuivre et peints avec une finition en poudre époxy pour une résistance supérieure à la corrosion dans les environnements difficiles et dangereux. Les projecteurs à LED de Killark fournissent une lumière blanche nette.

Product details

General

Application

Catalog Number

KFLH25034

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Light Source

Lumen Range

15,001-25,000 lm

Lumens

30950

Mounting Type

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

Series

KFLH

UPC

783936122984

Dimensions

Weight

25 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

81.7

Voltage Rating

120-250 VDC

Wattage

250 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66