KIL_L_KFSS_floodlight
KIL_L_KFSS_floodlight

KFP256SS - KF Series - Stainless Steel 250 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 120/277/347V At 60Hz

Brand:

Killark

Catalog ID:

KFP256SS

KF Series - Stainless Steel 250 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 120/277/347V At 60Hz

  • Type 316 Stainless Steel Housing. 16-gauge housing ensures low corrosion and long life, reducing maintenance costs
  • Rugged quick-release 316 SS Lens Latches. No hardware seizing on disassembly saves maintenance time and money. Only tool needed is a screwdriver
  • 316 SS Safety Lens Door Chains. Enables hands-free safe re-lamping
  • 316 SS Mounting Yoke Reliable and safe installation
  • Highly efficient photometrics and excellent asymmetrical distribution. Photometrics above 85%. Minimizes the number of required fixtures to deliver desired light levels. Saves in energy costs
  • Hot-dipped Galvanized Steel Mounting Accessories. Corrosion resistant in marine and corrosive environments, assuring reliable installation
  • 316 SS 3/4” Conduit Hub. Maintains grounding continuity. Watertightseal. Corrosion resistant
  • Silicone Gasketed Lens Door Frame. Provides watertight seal, protecting interior from moisture and corrosives

The KFSS Series HID floodlights are designed with a stainless steel housing for supreme durability in harsh and hazardous environments. The KFSS Series floodlight are suitable for wet locations and high ambient areas.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Stainless Steel
Mounting Type
Trunnion
Optic Type
Glass Lens
Series
KFSS
UPC
783936384313

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
Tri - 120/277/347 VAC
Wattage
250 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66

Resources and downloads