text.skipToContent text.skipToNavigation

KFS150SS-NR

By Killark 

Collection Name: 

Catalog ID: KFS150SS-NR

By Killark
Collection Name: 
Catalog ID:  KFS150SS-NR
KFSS Series - Stainless Steel 150 Watt High Pressure Sodium Marine Ex nR Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
  • Type 316 Stainless Steel Housing. 16-gauge housing ensures low corrosion and long life, reducing maintenance costs
  • Rugged quick-release 316 SS Lens Latches. No hardware seizing on disassembly saves maintenance time and money. Only tool needed is a screwdriver
  • 316 SS Safety Lens Door Chains. Enables hands-free safe re-lamping
  • 316 SS Mounting Yoke Reliable and safe installation
  • Highly efficient photometrics and excellent asymmetrical distribution. Photometrics above 85%. Minimizes the number of required fixtures to deliver desired light levels. Saves in energy costs
  • Hot-dipped Galvanized Steel Mounting Accessories. Corrosion resistant in marine and corrosive environments, assuring reliable installation
  • 316 SS 3/4” Condui