text.skipToContent text.skipToNavigation

KFS155-76

By Killark 

Catalog ID: KFS155-76

By Killark
Catalog ID:  KFS155-76
KF Series - Aluminum 150 Watt High Pressure Sodium Floodlight (Lamp Not Included) - 480V At 60Hz
  • Rugged weathertight housing of copperfree aluminum with corrosion resistant bronze finish
  • Wide beam distribution
  • Thermal shock, impact-resistant lens
  • Continuous silicone gasketing
  • All external hardware is corrosion resistant including HubbellGard® ceramic coated screws
  • Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware
  • 3/4” NPT entry on back lower left

The KF Series HID floodlights are designed with a copper-free aluminum housing and painted with a bronze powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. The KF Series floodlight are suitable for wet locations and high ambient areas.

Add to List

More Options