KIL_L_KFS400-76
KIL_L_KFS400-76
Discontinued

KFS250-76 - KF Series - Aluminum 250 Watt High Pressure Sodium Marine Floodlight(Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

Brand:

Killark

Catalog ID:

KFS250-76

KF Series - Aluminum 250 Watt High Pressure Sodium Marine Floodlight(Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz.

  • Rugged weathertight housing of copperfree aluminum with corrosion resistant bronze finish
  • Wide beam distribution
  • Thermal shock, impact-resistant lens
  • Continuous silicone gasketing
  • All external hardware is corrosion resistant including HubbellGard® ceramic coated screws
  • Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware
  • 3/4” NPT entry on back lower left

Rugged weathertight housing of copper-free aluminum with corrosion resistant bronze finish. Wide beam distribution. Thermal shock, impact-resistant lens. Continuous silicone gasketing. All external hardware is corrosion resistant including HubbellGard ceramic coated screws. Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware. Photometric data & accessories - see page L191. 3/4" NPT entry on back lower left.

Product details

General

Application
KF Series floodlights can be used in industrial installations where flammable gases or vapors may exist due to abnormal conditions resulting in the creation of a Class I, Div. 2 hazardous location as defined by the NEC. Also can be used where general corrosive atmospheric conditions exist such as ocean piers, marinas, and costal areas. Designed for heavy duty applications where long life and maintenance-free service are essential.
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Number of Lamps
0
Operating Cycles
20,000 hrs
Optic Type
Glass Lens
Series
KF
Type
Aluminum High Pressure Sodium Floodlight
UPC
783936384115

Dimensions

Dimensions
18.25 in x 10.5 in x 23.25 in
Gross Weight with Packaging
37.99
Height
23.25 in
Length
18.25 in
Width
10.5 in

Electrical Ratings

Frequency Rating
60 Hz
Initial Lumens
27500
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
250 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources and downloads

Customer Notices

pdp.resources.Photometry