KIL_L_KFSS_floodlight
KIL_L_KFSS_floodlight

KFS250SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

Brand:

Killark

Catalog ID:

KFS250SS

KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

  • Type 316 Stainless Steel Housing. 16-gauge housing ensures low corrosion and long life, reducing maintenance costs
  • Rugged quick-release 316 SS Lens Latches. No hardware seizing on disassembly saves maintenance time and money. Only tool needed is a screwdriver
  • 316 SS Safety Lens Door Chains. Enables hands-free safe re-lamping
  • 316 SS Mounting Yoke Reliable and safe installation
  • Highly efficient photometrics and excellent asymmetrical distribution. Photometrics above 85%. Minimizes the number of required fixtures to deliver desired light levels. Saves in energy costs
  • Hot-dipped Galvanized Steel Mounting Accessories. Corrosion resistant in marine and corrosive environments, assuring reliable installation
  • 316 SS 3/4” Conduit Hub. Maintains grounding continuity. Watertightseal. Corrosion resistant
  • Silicone Gasketed Lens Door Frame. Provides watertight seal, protecting interior from moisture and corrosives

Type 316 stainless steel housing: 16-gauge housing ensures low corrosion and long life, reducing maintenance costs. Rugged quick-release 316 SS lens latches: no hardware seizing on disassembly saves maintenance time and money; only tool needed is a screwdriver. 316 SS safety lens door chains: enables hands-free safe re-lamping. 316 SS mounting yoke reliable: safe installation. Highly efficient photometrics and excellent asymmetrical distribution: photometrics above 85%; minimizes the number of required fixtures to deliver desired light levels; saves in energy costs. Hot-dipped galvanized steel mounting accessories: corrosion resistant in marine and corrosive environments, assuring reliable installation.

Product details

General

Application
Offshore production platforms, refineries, offshore drilling rigs and barges, ocean-going vessels ports, wharfs, and jetties, waste water and sewage treatment facilities, any type of washdown, corrosive, abrasive, or dirty environment.
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Stainless Steel
Mounting Type
Trunnion
Number of Lamps
0
Optic Type
Glass Lens
Series
KFSS
Type
Stainless Steel High Pressure Sodium Floodlight
UPC
783936384245

Dimensions

Dimensions
21.75 in x 21.75 in x 10 in
Gross Weight with Packaging
53
Height
10 in
Length
21.75 in
Width
21.75 in

Electrical Ratings

Frequency Rating
60 Hz
Initial Lumens
27500
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
250 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66

Resources and downloads