MY LISTS
HUBBELL
Image of EMLC4030A2G EMLC4030A2G - EML 120-277V 3/4" NPT Pendant Mount Clear Globe with Guard
Image of EMLC4030A2G EMLC4030A2G - EML 120-277V 3/4" NPT Pendant Mount Clear Globe with Guard

EMLC4030A2G - EML 120-277V 3/4" NPT Pendant Mount Clear Globe with Guard

Brand: Killark

Catalog ID: EMLC4030A2G

EML 120-277V 3/4" NPT Pendant Mount Clear Globe with Guard

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

Catalog Number

EMLC4030A2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3750

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

EML

UPC

783936157757

Dimensions

Hub Size

3/4"

Weight

29.33 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

93.8

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2