KIL_L_EML_pendant
KIL_L_EML_pendant

EMLC4030A3G - EML 120-277V 1" NPT Pendant Mount Clear Globe with Guard

Brand:

Killark

Catalog ID:

EMLC4030A3G

EML 120-277V 1" NPT Pendant Mount Clear Globe with Guard

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
3750
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Globe - Clear
Series
EML
UPC
783936157474

Dimensions

Hub Size
1"
Weight
29.33 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
93.8
Voltage Rating
120-277 VAC
Wattage
40 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2