text.skipToContent text.skipToNavigation

EMLC4030B2G

by Killark 

Catalog ID: EMLC4030B2G

EML 120-277V 3/4" Wall Bracket Mount Clear Globe with Guard

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product Details

General

Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 2,001-5,000 lm
Lumens 3750
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall Bracket
Optic Type Glass Globe - Clear
Series EML
UPC 783936157481

Dimensions

Hub Size 3/4"
Weight 33.25 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 93.8
Voltage Rating 120-277 VAC
Wattage 40 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2