KIL_L_EMI30
KIL_L_EMI30

EMS100 - EM Series - Aluminum 100W Medium Base High Pressure Sodium Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

Brand:

Killark

Catalog ID:

EMS100

EM Series - Aluminum 100W Medium Base High Pressure Sodium Light Fixture (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

Product details

General

Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Fluted
Series
EM
Type
Aluminum High Pressure Sodium Fixture
UPC
783936149424

Dimensions

Dimensions
8.687 in x 8.687 in x 14.75 in
Gross Weight with Packaging
19
Height
14.75 in
Length
8.687 in
Width
8.687 in

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
100 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads

Customer Notices

pdp.resources.Photometry