text.skipToContent text.skipToNavigation

EMS105 CEN

by Killark 

Catalog ID: EMS105 CEN

100W HPS 480V Fixture

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Medium Base
Light Source High Pressure Sodium
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Luminaire Only
Optic Type Glass Globe - Fluted
Series EM
UPC 783936129020

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 480 VAC
Wattage 100 W

Logistics

Carton Quantity 1

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_EMS10x
IES file
KIL_EMS10x-A
IES file
KIL_EMS10x-S
IES file