KIL_L_EML_wall
KIL_L_EML_wall

EQF3230B2G

Brand:

Killark

Catalog ID:

EQF3230B2G

32W Fluorescent 120-277V ¾" Wall Mount with Guard.

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.

Le luminaire de la série EQF est un luminaire antidéflagrant qui utilise des lampes fluorescentes compactes. Le logement est fabriqué en aluminium sans cuivre résistant à la corrosion et recouvert d'une peinture époxy pour une meilleure résistance à la corrosion. La série EEQ est fabriquée en usine.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Peinture époxy en poudre
Lamp Type
Quad Pin
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Series
EQF
UPC
783936143484

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
32 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads