text.skipToContent text.skipToNavigation

EQF8430A2G

By Killark 

Collection Name: 

Catalog ID: EQF8430A2G

By Killark
Collection Name: 
Catalog ID:  EQF8430A2G
84W Fluorescent 120-277V 3/4" Pendant with Guard
  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 gra