KIL_L_EML_pendant
KIL_L_EML_pendant

EQF8430A2G - 84W Fluorescent 120-277V 3/4" Pendant with Guard

Brand:

Killark

Catalog ID:

EQF8430A2G

84W Fluorescent 120-277V 3/4" Pendant with Guard

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Globe - Clear
Series
EQF
UPC
783936149653

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
84 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1

Resources and downloads

Customer Notices

pdp.resources.Photometry