text.skipToContent text.skipToNavigation

EZH070-Q

by Killark 

Catalog ID: EZH070-Q

Class I 70W Metal Halide with Auxiliary Quartz Standby

  • Three light sources – High Pressure Sodium (50-400W), Metal Halide (70-400W) and Pulse Start Metal Halide (175-400W)
  • Mounting choice –Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation or removal for maintenance.
  • Factory sealed – No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Corrosion resistant – Copper-free aluminum die cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.
  • Accessories – Available with or without guard, standard dome or angle reflector
  • Options – EZ Series fixtures can be specified with instant restart for HPS lamps, auxiliary quartz circuit, ballast protector, and fuse kits.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Mogul Base
Light Source Metal Halide
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Luminaire Only
Optic Type Glass Globe - Fluted
Series EZ
UPC 783936028903

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 70 W

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_EZH07x
IES file
KIL_EZH07x-A
IES file
KIL_EZH07x-D
IES file
KIL_EZH07x-S
IES file