KIL_L_EZ_stanchion
KIL_L_EZ_stanchion

EZL10030D4G - EZL 120-277V 1-1/4" 25 Degree Stanchion Mount Fluted Globe with Guard

Brand:

Killark

Catalog ID:

EZL10030D4G

EZL 120-277V 1-1/4" 25 Degree Stanchion Mount Fluted Globe with Guard

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
10,001-15,000 lm
Lumens
10903
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Optic Type
Glass Globe - Clear
Series
EZL
UPC
783936157689

Dimensions

Hub Size
1-1/4"
Weight
40.94 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
109
Voltage Rating
120-277 VAC
Wattage
100 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2