text.skipToContent text.skipToNavigation

EZL12530D4G

by Killark 

Catalog ID: EZL12530D4G

EZL 120-277V 1-1/4" 25 Degree Stanchion Mount Fluted Globe with Guard

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product Details

General

Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 10,001-15,000 lm
Lumens 12720
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Stanchion 25°
Optic Type Glass Globe - Clear
Series EZL
UPC 783936157283

Dimensions

Hub Size 1-1/4"
Weight 40.94 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 101.8
Voltage Rating 120-277 VAC
Wattage 125 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads