Brand: Killark
Catalog ID: EZL5530
The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .
Catalog Number
EZL5530
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
5596
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Clear
Series
EZL
UPC
783936132327
Weight
36 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
118.5
Voltage Rating
120-277 VAC
Wattage
55 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)