text.skipToContent text.skipToNavigation

EZP170

by Killark 

Catalog ID: EZP170

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

  • Three light sources – High Pressure Sodium (50-400W), Metal Halide (70-400W) and Pulse Start Metal Halide (175-400W)
  • Mounting choice –Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation or removal for maintenance.
  • Factory sealed – No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Corrosion resistant – Copper-free aluminum die cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.
  • Accessories – Available with or without guard, standard dome or angle reflector
  • Options – EZ Series fixtures can be specified with instant restart for HPS lamps, auxiliary quartz circuit, ballast protector, and fuse kits.
Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

Product Details

General

Color Tan
Finish Type Powder Epoxy Paint
Lamp Type Mogul Base
Light Source Metal Halide Pulse
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Luminaire Only
Optic Type Glass Globe - Fluted
Series EZ
Type Aluminum Pulse Start Metal Halide Fixture
UPC 783936147819

Dimensions

Dimensions 11.75 in x 7.25 in x 4.125 in
Gross Weight with Packaging 43
Height 4.125 in
Length 11.75 in
Width 7.25 in

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 175 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 4X

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_EZP17x
IES file
KIL_EZP17x-A
IES file
KIL_EZP17x-D
IES file
KIL_EZP17x-S
IES file