KIL_L_EZ_stanchion
KIL_L_EZ_stanchion

EZP408D4G - 400W 220/240V Pulse-Start Metal Halide 50Hz 1 1/4-1 1/2" Stanchion Mount with Guard

Brand:

Killark

Catalog ID:

EZP408D4G

400W 220/240V Pulse-Start Metal Halide 50Hz 1 1/4-1 1/2" Stanchion Mount with Guard

  • Three light sources – High Pressure Sodium (50-400W), Metal Halide (70-400W) and Pulse Start Metal Halide (175-400W)
  • Mounting choice –Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation or removal for maintenance.
  • Factory sealed – No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Corrosion resistant – Copper-free aluminum die cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.
  • Accessories – Available with or without guard, standard dome or angle reflector
  • Options – EZ Series fixtures can be specified with instant restart for HPS lamps, auxiliary quartz circuit, ballast protector, and fuse kits.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Optic Type
Glass Globe - Fluted
Series
EZ
UPC
783936029368

Dimensions

Hub Size
1-1/4"

Electrical Ratings

Frequency Rating
50 Hz
Voltage Rating
220/240 VAC
Wattage
400 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1

Resources and downloads