text.skipToContent text.skipToNavigation

EZS070B2G

by Killark 

Catalog ID: EZS070B2G

HID 70W Quadri-Volt High Pressure Sodium 3/4" Wall Mount with Guard

  • Three light sources – High Pressure Sodium (50-400W), Metal Halide (70-400W) and Pulse Start Metal Halide (175-400W)
  • Mounting choice –Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation or removal for maintenance.
  • Factory sealed – No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Corrosion resistant – Copper-free aluminum die cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.
  • Accessories – Available with or without guard, standard dome or angle reflector
  • Options – EZ Series fixtures can be specified with instant restart for HPS lamps, auxiliary quartz circuit, ballast protector, and fuse kits.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Mogul Base
Light Source High Pressure Sodium
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall Bracket
Optic Type Glass Globe - Fluted
Series EZ
UPC 783936140964

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 70 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_EZS07x
IES file
KIL_EZS07x-A
IES file
KIL_EZS07x-D
IES file
KIL_EZS07x-S
IES file