text.skipToContent text.skipToNavigation

EZS405A3G

By Killark 

Collection Name: 

Catalog ID: EZS405A3G

By Killark
Collection Name: 
Catalog ID:  EZS405A3G
HID 400W 480V High Pressure Sodium 1" Pendant with Guard
  • Three light sources – High Pressure Sodium (50-400W), Metal Halide (70-400W) and Pulse Start Metal Halide (175-400W)
  • Mounting choice –Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation or removal for maintenance.
  • Factory sealed – No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Corrosion resistant – Copper-free aluminum die cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade