MY LISTS
HUBBELL
Image of MBH700-R5GB2 MBH700-R5GB2 - 70W Metal Halide Quadri-Volt 3/4" Wall Mount with Glass Refractor and Guard
Image of MBH700-R5GB2 MBH700-R5GB2 - 70W Metal Halide Quadri-Volt 3/4" Wall Mount with Glass Refractor and Guard

MBH700-R5GB2 - 70W Metal Halide Quadri-Volt 3/4" Wall Mount with Glass Refractor and Guard

Brand: Killark

Catalog ID: MBH700-R5GB2

70W Metal Halide Quadri-Volt 3/4" Wall Mount with Glass Refractor and Guard

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBH700-R5GB2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Type V Refractor

Series

MB

UPC

783936995748

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads