HUBBELL
MBL101-GX2 - 100W HPS Fluorescent 120V 3/4" Ceiling Mount
Image of MBL101-GX2 MBL101-GX2 - 100W HPS Fluorescent 120V 3/4" Ceiling Mount
Image of MBL101-GX2 MBL101-GX2 - 100W HPS Fluorescent 120V 3/4" Ceiling Mount

MBL101-GX2 - 100W HPS Fluorescent 120V 3/4" Ceiling Mount

Brand: Killark

Catalog ID: MBL101-GX2

100W HPS Fluorescent 120V 3/4" Ceiling Mount

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL101-GX2

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

  • High Pressure Sodium
  • High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Globe - Fluted

Product Family

Lighting

Series

MB Series

UPC

783936993751

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

100 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1