text.skipToContent text.skipToNavigation

MBL1430B2R1G

by Killark 

Catalog ID: MBL1430B2R1G

MBL 120-277V 3/4" Wall Bracket Mount Glass Type 1 Refractor with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product Details

General

Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 0-2,000 lm
Lumens 800
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall Bracket
Optic Type Glass Type I Refractor
Series MBL
UPC 783936159737

Dimensions

Hub Size 3/4"
Weight 19.3 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 57.1
Voltage Rating 120-277 VAC
Wattage 14 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads