KIL_L_MBL-GGA2
KIL_L_MBL-GGA2

MBL2030A2GLG - MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard

Brand:

Killark

Catalog ID:

MBL2030A2GLG

MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1785
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Globe - Clear
Series
MBL
UPC
783936161303

Dimensions

Hub Size
3/4"
Weight
14.96 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
89.3
Voltage Rating
120-277 VAC
Wattage
20 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2