text.skipToContent text.skipToNavigation

MBL2030D4S5

by Killark 

Catalog ID: MBL2030D4S5

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product Details

General

Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 2,001-5,000 lm
Lumens 2009
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Stanchion 25°
Optic Type Glass Type V Refractor
Series MBL
UPC 783936163284

Dimensions

Hub Size 1-1/4"

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 100.5
Voltage Rating 120-277 VAC
Wattage 20 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads