text.skipToContent text.skipToNavigation

NV2IG15

by Killark 

Catalog ID: NV2IG15

NV2 Series - Incandescent Body - Gray

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

Incandescent fixture body for NV2 Series.

Product Details

General

Application For use with NV2 Series lighting.
Color Gray
Finish Type Powder Epoxy Paint
Lamp Type Bi Pin
Light Source Compact Fluorescent
Material Polyester, Fiberglass Reinforced
Mounting Type Luminaire Only
Number of Lamps 0
Optic Type Luminaire Only
Series NV
Type Non-Metallic Incandescent Fixture Body
UPC 783936009582

Dimensions

Dimensions 5 in x 5 in x 4 in
Gross Weight with Packaging 0.6
Height 4 in
Length 5 in
Width 5 in

Electrical Ratings

Frequency Rating 50/60 Hz

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources/Downloads