KIL_L_VFBG-110
KIL_L_VFBG-110
Discontinued

VFBGG-110 SU104 - 100W V Series Incandescent 1/2" Wall Mount to 4" Outlet Box with Guard - Unit Pack

Brand:

Killark

Catalog ID:

VFBGG-110 SU104

100W V Series Incandescent 1/2" Wall Mount to 4" Outlet Box with Guard - Unit Pack.

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
Incandescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Optic Type
Glass Globe - Clear
Series
V Series
UPC
783936059822

Dimensions

Hub Size
1/2"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
150 W