text.skipToContent text.skipToNavigation

VM1S155

By Killark 

Catalog ID: VM1S155

By Killark
Catalog ID:  VM1S155
VM1 Series - 150W High Pressure Sodium 480V - Housing

The VM1 Series is a low profile, low bay HID luminaire. The design of the VM1 makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Luminaire Only