KIL_L_VM2_Straight_Stanch
KIL_L_VM2_Straight_Stanch

VM2LC630S4GLG - VM2LC 120-277V 1-1/4" Straight Stanchion Mount Fluted Globe with Guard

Brand:

Killark

Catalog ID:

VM2LC630S4GLG

VM2LC 120-277V 1-1/4" Straight Stanchion Mount Fluted Globe with Guard

The VM2L/VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM2LB & VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM2LC & VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
6223
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion Straight 90°
Optic Type
Glass Globe - Clear
Series
VM2L
UPC
783936161334

Dimensions

Hub Size
1-1/4"
Weight
33.05 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
155.6
Voltage Rating
120-277 VAC
Wattage
40 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66

Resources and downloads