text.skipToContent text.skipToNavigation

VM2P150

by Killark 

Catalog ID: VM2P150

The VM2 Series is a low profile, low bay HID luminaire. The design of the VM2 makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Product Details

General

Finish Type Powder Epoxy Paint
Light Source Metal Halide Pulse
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Luminaire Only
Optic Type Luminaire Only
Series VM2
UPC 783936076409

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 150 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_VM2P15xxxER
IES file
KIL_VM2P15xxxGL
IES file
KIL_VM2P15xxxGL-A
IES file
KIL_VM2P15xxxGL-D
IES file
KIL_VM2P15xxxGL-S
IES file
KIL_VM2P15xxxR1
IES file
KIL_VM2P15xxxR3
IES file
KIL_VM2P15xxxR5
IES file