KIL_L_MBL701_VM2
KIL_L_MBL701_VM2

VM2S031 - VM2 Series - 35W High Pressure Sodium 120V - Housing

Brand:

Killark

Catalog ID:

VM2S031

VM2 Series - 35W High Pressure Sodium 120V - Housing

The VM2 Series is a low profile, low bay HID luminaire. The design of the VM2 makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
VM2
UPC
783936076447

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
35 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2