text.skipToContent text.skipToNavigation

VM2S070

by Killark 

Catalog ID: VM2S070

VM2 Series - 70W High Pressure Sodium Quadri-Volt - Housing

The VM2 Series is a low profile, low bay HID luminaire. The design of the VM2 makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Product Details

General

Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Luminaire Only
Optic Type Luminaire Only
Series VM2
UPC 783936076461

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 70 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_VM2S07xxxER
IES file
KIL_VM2S07xxxGL
IES file
KIL_VM2S07xxxGL-A
IES file
KIL_VM2S07xxxGL-D
IES file
KIL_VM2S07xxxGL-S
IES file
KIL_VM2S07xxxR1
IES file
KIL_VM2S07xxxR3
IES file
KIL_VM2S07xxxR5
IES file